Consulter la FAQ



Why is my Web/SNMP (ap9606) or Network Management Card 1, 2 or 3 not recognizing my UPS or device?
Three phase Symmetra UPS (except 250/500kva & PX2) Symmetra 3 Phase APP or sy3p
Alert Actions for NetBotz Version 2 and 3 Appliances
... Version 2 and 3 Appliances ... Version 2 and 3 appliances Version 3 4xx and 5xx ... ... and/or software is available. ... via SMTP to one or more target ... via SMTP to one or more target ... Send SNMP V 1 Trap Sends an SNMP version 1 trap to configured ... ... server in the form of an HTTP ... web server and application code Send Custom ... server in the form of an HTTP ... web server and application code Send Data ... ... server running custom application code integrated with ... : Refer to the NetBotz documentation for configuring the prerequisite hardware and software .
NetBotz v3 | Can an Advanced Software Pack be transferred to a different NetBotz appliance?
Cause: A new NetBotz appliance was purchased and the old one had an Advanced Software Pack associated to it.
Version 3 Netbotz modem support.
Version 3 Netbotz modem support ... NetBotx version 3 (nbrk0450, ... All version 3 Netbotz appliances in ... 1 . Mulit- ... 1 . Mulit- ... 1 . Zoom Model ... (USB Stick form factor) ... (USB Stick form factor) 3 . Multi-Modem GPRS Cellular Modem (Model MTCBA-G2-U) (Dimensions - 4.1" x 1.1" x 2.4") ... MutiTech MultiModem Cell 3 G MTCBA-H5 MutiTech MultiModem iCell 3 G MTCMR-H5 ... This should be available on the product page or on the software downloads page:
NetBotz v3 | How do I configure network settings?
The appliance should be accessible in a web browser or via the Advanced View application installed in step 1 .
Video: NetBotz v3 | How do I create/restore a configuration backup?
Advanced View 1 ) Log into the application using an Administrator account.
Using the 940-1524 Smart Signaling Cable and UPS Interface Extension Cables
For any application other than rack mount, a single 940- 1500 cable should be used in conjunction with a 940-0024.
NetBotz | Hardware & Software Support Information and Limits
Year 1 Year 2 Year 3 Year 4 Year 5 Year 6 Software Support & WBEXTWAR1YR-NB-07
PowerChute Personal Edition v3.X Error Code 2738 – Unable to install the software.
1 . Click Start, click All Programs , click Accessories, right-click Command Prompt, and then click Run as administrator.
Data Center Expert | How do hardware and software support contracts work?
... hardware warranty and software support contracts work ... Software Support Contract software support. ... active and complete software support in order ... technical support and software upgrades. Software support contracts are ... covered under base software support SKUs) ... Year 1 Year 3 Software Support Contracts Software support can not ... ... that should your software support contracts lapse ... ... ASMNS5_R 1 _EN. ... Software Support Statement of ... ... added into the software for use. 1 ) Open the ... 3 ) System menu ... Determining Software Support SKUs Needed 1 ) A Base software support contract is ... 1 Year Software Support SKU


Résultats 1 - 10 de 82

Vous n'avez pas trouvé ce que vous cherchiez ?

Contactez notre équipe client pour obtenir des informations sur l'assistance technique, l'assistance dédiée aux réclamations et plus encore.