Consultar las preguntas frecuentes

What are the operational conditions for an InRoom (Stulz) Unit

Fecha de publicación: 18 July 2020

                                                                                                                                                           

Issue:
This document will describe what are the operational conditions for an InRoom (Stulz) Unit

Product line:
ACPDX21-86, ACPCW40-150

Environment :
All Serial Numbers 

Cause:  
Install

Resolution:  

The InRoom precision air conditioning units operate within the following ranges:

 

Room Conditions:

Between 18°C (64°F), 40% Relative Humidity (R.H.), and 27°C (81°F), 55% R.H.

Outdoor ambient conditions: Lower limit: -10°C (14°F) Upper limit: Depending on selected condenser

Voltage:

460V / 3ph / 60 Hz

208-230V / 3ph / 60 Hz

Voltage tolerance: +/- 10%

Voltage imbalance: <3%

Frequency:60 Hz +/- 1%

Chilled water-/cooling water pipes:

Maximum water head pressure: 10 bar (145 psi)

Maximum equivalent length of piping between the cooling unit and the air cooled condenser: 60 m (200 ft)

Maximum level difference between the condenser and the cooling unit: 5 m (16 ft) when the condenser is below the cooling unit

 

Storage conditions:

Temperature: -20 - +42°C (-4 - +107.6°F)

Humidity: (% R. H.): 5 - 95

Atmospheric pressure: 70 - 110 kPa (10 - 16 psi)

 

Design Conditions

Return air conditions for evaporator capacity (DX): 24°C (75°F) 50% R. H.

Return air conditions for cooling capacity (CW): 24°C (75°F) 50% R.H.

Entering water temperature (EWT) for CW coil: 7°C (44.6°F)

Leaving water temperature (LWT) for CW coil: 12°C (53.6°F)

Condensing temperature: 45°C (113°F)

Maximum condensing temperature: 60°C (140°F)

Cooling fluid (DX): 30% Glycol

Fluid inlet temperature (G): 30°C (86°F)

Fluid outlet temperature (G): 40°C (104°F)

Chilled water medium (CW): 0% Glycol

Data is valid for: 460V / 3ph /60 Hz

Downflow units with an external static pressure: 20 Pa (0.08 in w g)

Upflow units with an external static pressure: 50 Pa (0.20 in w g)

 

 


¿Ha sido útil?

¿Qué podemos hacer para mejorar la información?

¿No encuentras lo que buscas?

Ponte en contacto con nuestro equipo de atención al cliente para obtener información sobre asistencia técnica, asistencia para quejas, etc.