Our Brands

  • Smart-UPS Lithium-ion SMTL1500RM3UC installed in a Server Rack

    Why Smart-UPS

    APC Smart-UPS offers trusted, versatile protection for server rooms, wiring closets, and distributed IT. Ensure network and data availability while staying connected at the most critical moments.
Smart-UPS Line Interactive VRLA Family Photo

Smart-UPS

From entry level to scalable runtime. Ideal for servers, POS, routers, switches, hubs and more.
Smart-UPS Lithium-ion Family Photo

Visibility, Anytime, Anywhere

EcoStruxure™ Ready Smart-UPS via Ethernet port or Network Management Card allows you to monitor and manage your UPS anytime, anywhere.
Smart-UPS Lithium-ion installed in EcoStruxure Micro Data Center S-Series 12U

Save on TCO up to 50%

With twice the battery life you reduce maintenance costs save more money over the life of your UPS.

Lithium-ion Short-Depth advantage

Smart-UPS Lithium-ion Short Depth fits in both traditional racks and wall mount racks. Perfect for tight spaces and server closets.

What people are saying about Smart-UPS

With over 120 million APC UPS installed worldwide, find out why Smart-UPS has a 4.6 out of 5-star review. See for yourself why Smart-UPS Lithium-ion gives you the trusted protection you need at the most critical moments.

Why Lithium-ion UPS

We supply Lithium-ion batteries that are IEC62133, UL1973, and UN38.3 certified. Our UPS features:

  • A Battery Management System.
  • Overvoltage and overtemperature protection.
  • Overload, short circuit and thermal runaway protection.
Lithium-ion batteries deliver:
Higher life expectancy, 8-10 years vs Lead Acid 3-5 years
Lithium-ion is better for the environment than Lead Acid

Questions?

Find out why Smart-UPS with Lithium-ion is right for you.
Your browser is out of date and has known security issues. It also may not display all features of this website or other websites. Please upgrade your browser to access all of the features of this website. Latest version for Google Chrome, Mozilla Firefox or Microsoft Edge is recommended for optimal functionality.