Browse FAQs



Technical Spec’s on a acpa4000
Power Supply 115/ 60 / 1 Power Consumption (kW) ... Plug CFG NEMA 5- 20 Min-Max Voltage 110-120
What are the various generations of Smart-UPS Products?
What are the various generations of single phase Smart-UPS Products? ... With over 20 million units sold, many customers have a variety of Smart-UPS products in use. ... Current Products: Pure Sinewave ... Pure Sinewave ... 1kva - 1 .5kva Pure Sinewave ... 1 .5kva - 3kva Pure Sinewave ... Serial or USB Communications (You can only use one at a time) (RJ-45 Serial Port on UPS) ... Legacy Products: Pure Sinewave ... Pure Sinewave ... Serial (DB-9 Serial Port) or USB Communications (You can only use one at a time) ... 420va - 1 .5kva Step Approximated Sinewave
acpa4000 Spare Parts List
... ROTARY 115/ 1 / 60 (PANASONIC style ... ... (CAT2P16S3R126B- 1 A) ... BYPASS ADRI- 1 - 1 _4- ... ... BULKHEAD MOUNT ( single float ... to 5- 20 (OPTIONAL Power ... ... L5- 20 (OPTIONAL Power ... ) (az2280- 1 C-120a) ... AP9512THBLK TEV SPORLAN BBIVE- 1 -cp100-b20 (BBIVE- 1 -cp100-b20 875-4199A TUBE TWIN INSERT 1 /8" (O-ring ... 0w0436 Services Description: ... 1 Year Extended Warranty for NetworkAir acpa4000 (WEXTWAR1YR-AX-12)
EcoBreeze Variable Speed Drive Technical Spec’s
... ... 60 Hz (- ... ... Motor power hp 20 hp ... 200 V , 1 kA ... 99 A for 60 s Speed range 1 ... ... ... AWG 14 L 1 , L2 ... ... Prospective line Isc 1 kA ... braking resistor for 60 s ... .m L 1 , L2 ... ... ... 20 mA , impedance ... ... ... 20 mA , impedance ... ... V (state 1 ) LI1. ... ... V (state 1 ) ... configurable relay logic 1 NO + 1 NC , electrical ... ... switching current R 1 -R2 ...
APC Schneider Cooling Unit Identification
... /3/ 60 ... /3/ 60 ... /3/ 60 E= Electric ... = 3 row 20 ... = 4 row 20 ... /3/ 60 ... /3/ 60 ... /3/ 60 ... /3/ 60 ... /3/ 60 ... /3/ 60 ... /3/ 60 F= Electric ... /3/ 60 ... /3/ 60 ... /3/ 60 ... /3/ 60 ... /3/ 60 E= Electric ... /3/ 60 ... /3/ 60 ... /3/ 60 ... /3/ 60 ... /3/ 60 E= Electric
Uniflair Humidifier Water Quality
... Specific conductibility at 20 °C σ R, 20 °C μS ... /l ( 1 ) ( 1 ... /l ( 1 ) ( 1 ... ) 100 Temporary hardness mg/l 60 (3 ) 300 Iron + manganese mg/l Fe + Mn 0 0.2 Chlorides ppm Cl 0 30 Silica mg/l 0 20 Residual chloride mg/l 0 0.2 Calcium sulphate mg/l 0 100 Metallic impurities mg/l 0 0 Solvents, diluents, soaps, lubricants mg/l 0 0 ( 1
What are the operational conditions for an InRoom (Stulz) Unit
460v / 3ph / 60 Hz 208-230v / 3ph / 60 Hz ... Frequency: 60 Hz +/- 1 % ... Maximum equivalent length of piping between the cooling unit and the air cooled condenser: 60 m (200 ft) ... Temperature: - 20 - +42°C (-4 - +107.6°F) ... Maximum condensing temperature: 60 °C (140°F) ... Data is valid for: 460v / 3ph / 60 Hz Downflow units with an external static pressure: 20 Pa (0.08 in w g)
What are the Condensate Pump lift specifications for your InRow product line?
... maximum lift of 20 ft (7 ... One float is used for condensate pump control, the other to generate condensate pan overflow alarms. ... Hartell - Capable of pumping 8.45 GPH (0.53 L/m) liquid a maximum distance of 18 m ( 60 ft), which may include a maximum lift of 11.5ft (3.5 m).
What is the IP (ingress or international protection) rating of SMC, SMT and SMX series Smart-UPS?
SMC, SMT and SMX models have been tested and verified for compliance with UL/CSA/IEC 60950- 1 and are specified with IP rating 20 : ... 1 = Protects against solid objects greater than 50 mm ... 1 = Protects against dripping water ... 3 = Protects against spraying water of +- 60 degree angle


Results 1 - 10 of 50

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.