Browse FAQs



Video: How can the Galaxy VS reduce my energy bill?
Can the Galaxy VS reduce my energy ... Galaxy VS ... know how the Galaxy VS can provide savings ... Galaxy VS is a 20 ... or 10 to 50kva ( 208v ) 3-phase UPS for edge, ... Galaxy VS offers very high efficiency for small to medium data centers, buildings, and facilities. ... Compared to a legacy design, the savings are equivalent to the UPS acquisition costs after only two years. ... Galaxy VS offers 99% efficiency in patented ECOnversion mode. ... Compliant with IEC 62040-3 Class 1 output performance of UPS standard ... Explore the Galaxy VS in 3D!
What type of battery could I use with the Galaxy VS UPS?
Galaxy VS , 3 Phase UPS , Uninterrupted Power ... 20 kVA, 30 kVA,40kva, 50kva ,60kva, ... use with the Galaxy VS UPS ?, battery ...
Smart-UPS VT and Galaxy 3500 Power Off, Bypass and Power on Procedures
If applicable (Turn XR frame DC breaker on) Turn ON Q 1 (wait about 30 seconds.)
Smart-UPS VT-Galaxy 3500; Bypass Not Available Input Freq/Volt Out Of Range, Output: Inverter sync. to bypass alarms
Smart- UPS VT- Galaxy 3500; Bypass ... Smart- UPS VT- Galaxy 3500-ais3000 ... occurs when the UPS is online, ... , the UPS should not allow ... to command the UPS to bypass. If the UPS allows you to ... ... window, the UPS should be in ... 60 HZ +/- 0, 1 % ... 50 HZ +/- 0, 1 % ... NAM 208v MIN = 187.2 ... NAM 208v MAX = 228.8 ... When AC mains returns you may get a informational event for; Mains no longer prevents UPS from switching to bypass.
Video: How to take the Galaxy 5000 UPS from normal operation to total power off?
The instructions to power down the UPS are available on the display. This procedure is for a single UPS without an external bypass panel.
Video: How to take the Galaxy 5000 UPS from total power off to normal operation.
This procedure is for a single UPS without an external bypass panel.
How to take the Single Galaxy 5000 UPS from normal operation to total power off using an external Maintenance Bypass Panel
Issue: How to take the Single Galaxy 5000 UPS from normal operation to total power off using an external Maintenance Bypass Panel.
​Information for Noise level of UPS Galaxy 5000 NAM
Environment: Galaxy 5000 40kva, 50kva ,60kva, 80kva, 100kva and 130kva
Information for Colors of UPS Galaxy 5000, Galaxy 5500
Environment: Galaxy 5000 40kva, 50kva ,60kva, 80kva, 100kva and 130kva


Results 1 - 10 of 50

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.