Procházet často kladené dotazy

APC Schneider Cooling Unit Identification

Datum publikování: 18 July 2020

Issue:
APC Cooling Unit identification.

Product line:
All Cooling Units.

Environment:
All Product models, all serial numbers.

Cause:
Nomenclature.

Resolution:

APC Unit Identification
 
FM Air/Water/Glycol
            FMXXX-XXX-XXX
Model Capacity KW Module Configuration Voltage Reheat Humidifier Air Pattern
FM 35 (10T)
 
40 (12T)
 
50 (15T)
M= Main
 
E= Expansion
A= Air Cooled
 
E= Air Cooled
w/Multicool
 
W= Water Cooled
 
F= Water Cooled
w/Multicool
 
D= Water Cooled
w/Economizer
 
G= Glycol Cooled
 
B= Glycol Cooled
w/Multicool
 
P= Glycol Cooled
w/Economizer
BA=208-230/3/60
 
KA= 480/3/60
 
MA= 600/3/60
E= Electric
 
W= Hot Water
 
S= Steam
 
H= Hot Gas
 
B= Hot Gas &
Electric
 
X= No Reheat
S=Replaceable
Steam Canister
 
C=Cleanable
Steam Canister
 
X=No Humidifier
D=Downflow
 
U=Upflow
(Front Return)
 
R=Upflow
(Rear Return)
FM-CW
            FM40X-CXX-XXX
Model Capacity KW Module Configuration Voltage Reheat Humidifier Air Pattern
FM 40 (12T)
 
A= 3 row 20
Circuit coil
 
B= 4 row 20
Circuit coil
 
C= 4 row 40
Circuit coil
C= Chilled Water
 
 
BA=208-230/3/60
 
KA= 480/3/60
 
MA= 600/3/60
 
AA=208/208/3/60
 
CA=480/208/3/60
 
DA=480/480/3/60
 
EA=600/208/3/60
F= Electric
(High Output)
 
X= No Reheat
S= Replaceable
Steam Canister
 
C= Cleanable
Steam Canister
 
X= No Humidifier
D= Downflow
 
U= Upflow
(Front Return)
 
R= Upflow
(Rear Return)
 
IR
            IR40-CXX-XXX
            FM40M-CXX-XXX
Model Capacity KW Configuration Voltage Reheat Humidifier Air Pattern
IR 40 (12T)
 
C= Chilled Water
 
 
MA= 600/3/60
 
AA=208/208/3/60
 
CA=480/208/3/60
 
DA=480/480/3/60
 
EA=600/208/3/60
E= Electric
 
X= No Reheat
S= Steam Canister
 
X= No Humidifier
A= In-Row
Model Capacity KW Module Configuration Voltage Reheat Humidifier Air Pattern
FM 40 (12T)
 
M= Main C= Chilled Water
 
 
MA= 600/3/60
 
AA=208/208/3/60
 
CA=480/208/3/60
 
DA=480/480/3/60
 
EA=600/208/3/60
E= Electric
 
X= No Reheat
S= Steam Canister
 
X= No Humidifier
A= In-Row
                       
 
AFX (Not Current)
            AFX-XXXM-XX-XXX
Model Capacity KW Module Configuration Voltage Reheat Humidifier Air Pattern
AFX 018 (5T)
 
065 (18T)
 
M= Main A= Air Cooled
 
W= Water Cooled
 
G= Glycol Cooled
BA=208-230/3/60
 
KA= 480/3/60
 
MA= 600/3/60
E= Electric
 
X= No Reheat
S= Steam Canister
 
X= No Humidifier
D= Downflow
 
U= Upflow
(Front Return)
 
AFX (Not Current)
            AFX-XX-XXX-X
Model Capacity KW Configuration Voltage Air Pattern
AFX 20 (6T)
 
27 (8T)
 
34 (10T)
 
41 (12T)
 
48 (14T)
 
62 (18T)
 
70 (20T)
 
90 (26T)
 
98 (28T)
A= Air Cooled
 
W= Water Cooled
 
G= Glycol Cooled
 
BA=208-230/3/60
 
KA= 480/3/60
 
MA= 600/3/60
 
D= Downflow
 
U= Upflow
(Front Return)
 
R= Upflow
(Rear Return)
 
 
 
 
 
 
 
 
 
 
 
AFX (Not Current)
            AFX-XXX-X-XX
Model # of Bays Capacity Ton Configuration Voltage Air Pattern
AFX 1 =1 Bay
 
2 =2 Bay
 
3 =3 Bay
06 (1 Bay)
 
08 (1 Bay)
 
10 (2 Bay)
 
12 (2 Bay)
 
14 (2 Bay)
 
18 (2 Bay)
 
20 (3 Bay)
 
26 (3 Bay)
 
28 (3 Bay)
A= Air Cooled
 
W= Water Cooled
 
G= Glycol Cooled
 
2=208-230/3/60
 
4= 480/3/60
 
6= 600/3/60
 
DF= Downflow
 
UD= Upflow
(Front or Rear Return)
 
 
 
 
 
CM (Not Current)
            CM-XXX-X-XX-X
Model Capacity KW Configuration Voltage Air Pattern
CM 003 (1T)
 
005 (1.5T)
 
007 (2T)
 
010 (3T)
 
014 (4T)
 
017 (5T)
A= Air Cooled
 
E= Air Cooled w/Multicool
 
R= Air Cooled w/Remote Condensing
 
W= Water Cooled
 
F= Water Cooled w/Multicool
 
G= Glycol Cooled
 
B= Glycol Cooled w/Multicool
 
P= Glycol Cooled w/Economizer
 
C= Chilled Water
BC=208-230/1/60
 
BA=208-230/3/60
 
FC=277/1/60
 
KA= 480/3/60
 
 
1-5T Air Cooled or
Self-Contained
 
1-3T Spot or Ducted
 
4-5T Ducted Only
 
 

S= Spot Cooled
 
D= Ducted
 
CM (Not Current)
            CM-XX.X-X-XX-X-XX
Model Capacity Ton Configuration Voltage Air Pattern Configuration
CM 01.0
 
01.5
 
02.0
 
03.0
 
04.0
 
05.0
A= Air Cooled
 
W= Water Cooled
 
G= Glycol Cooled
 
R= Remote Condensing
 
C= Chilled Water
 
P= Precool
BC=208-230/1/60
 
BA=208-230/3/60
 
FC=277/1/60
 
KA= 480/3/60
 
S= Spot Cooled
 
D= Ducted
 
SC= Air Cooled Self-Contained
 
IR= Air Cooled Indoor Condenser
 
IG= Air Cooled Indoor Condensing
 
OR= Air Cooled Outdoor Condenser
 
OG= Air Cooled Remote Indoor Condensing
 
 
 
 
CM (Not Current) (MBH is equal to 1000 BTU)
            CMXX-XXX-XXXX
Model Capacity MBH Configuration Voltage Configuration Compressor
Info
Air Pattern Configuration
CM 15 (1T)
 
20 (1.5T)
 
25 (2T)
 
40 (3T)
 
50 (4T)
 
65 (5T)
A= Air Cooled
 
W= Water Cooled
 
G= Glycol Cooled
 
C= Chilled Water
 
E= Fan Coil/Evap
BC=208/1/60
 
DC=230/1/60
 
BA=208/3/60
 
FC=277/1/60
 
DA= 230/3/60
 
C= Closed Coupled
 
R= Remote
X= No Compressor
 
2= With Compressor
S= Spot Cooled
 
D= Ducted
 
E= ECWS
 
P= Precool
CM Condenser/Condensing Unit (Not Current) (MBH is equal to 1000 BTU)
            CNXX-XXX-XXXX
Model Capacity MBH Configuration Voltage Configuration Configuration Control
CR= Condenser
 
CN= Condensing Unit
 
GD= Drycooler
15 (1T)
 
20 (1.5T)
 
25 (2T)
 
40 (3T)
 
50 (4T)
 
65 (5T)
A= Air Cooled
 
W= Water Cooled
 
G= Glycol Cooled
 
DC=230/1/60
 
KC= 460/1/60
(FSC Only)
 
DA= 230/3/60
 
KA= 460/3/60
C= Closed Coupled
 
R= Remote
X= N/A
 
OP= Outdoor Propeller
 
IC= Indoor Centrifugal
C= Fan Cycle
 
F= Fan Speed
 
L= Flooded Control
 
X= N/A
CM Condenser/Condensing Unit/Drycooler (Not Current)
            CM-XXX-XX.X-XXX-XX
Model Controls Capacity Ton Ambient Temperature Voltage
CM AFL= Air Cooled Flooded
 
AFS= Air Cooled Fan Speed Control
 
GSS= Glycol Single Set Point
 
GDS= Glycol Dual Set Point
01.0
 
01.5
 
02.0
 
03.0
 
04.0
 
05.0
095= 95F
 
105= 105F
 
115= 115F
DC=230/1/60
 
KC= 460/1/60
(FSC Only)
 
DA= 230/3/60
 
KA= 460/3/60
 
CCT (Current)
            CW100M-CXX-XXX
Model Capacity KW Module Configuration Voltage Reheat Humidifier Air Pattern
CW 100 (28T)
 
M= Main
 
C= Chilled Water BA=208-230/3/60
 
KA= 480/3/60
 
MA= 600/3/60
E= Electric
 
X= No Reheat
S= Steam Canister
 
X=No Humidifier
D=Downflow
 
U=Upflow
(Front Return)
 
CCT (Not Current)
            CWXXX-CXX-X
Model Capacity KW Configuration Voltage Air Pattern
CW 020 (6T)
 
027 (8T)
 
041 (12T)
 
050 (15T)
 
070 (20T)
 
087 (25T)
 
105 (30T)
 
123 (35T)
 
140 (40T)
 
175 (50T)
 
210 (60T)
C= Chilled Water BA=208-230/3/60
 
KA= 480/3/60
 
MA= 600/3/60
D=Downflow
 
U=Upflow
(Front Return)
 
R= Upflow
(Rear Return)
 
 
CCT (Not Current)
            CW-XX.X-C-XX-X
Model Capacity Ton Configuration Voltage Air Pattern
CW 12.0
 
15.0
 
20.0
 
25.0
 
30.0
 
35.0
 
40.0
 
50.0
 
60.0
C= Chilled Water BA=208-230/3/60
 
KA= 480/3/60
 
MA= 600/3/60
D=Downflow
 
U=Upflow
(Front Return)
 
 
CCT (Not Current)
            CCT-XX-XX
Model Capacity Ton Configuration Voltage
CCT
 
12
 
15
 
20
 
25
 
30
 
35
 
40
 
50
 
60
C= Chilled Water 2= 208, 220 or 230
 
4= 380, 415 or 460
 
6= 575
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
(DATAC) DTXX-CXX-XXX
Part Number or the CCT to the LEFT Capacity
Ton
Configuration Voltage Phase/Frequency Not
Used
Not
Used
Air Pattern
DT 12
 
15
 
20
 
25
 
30
 
35
 
40
 
50
 
60
C= Chilled Water B= 208
 
C= 220
 
K= 460
 
M= 575
 
H= 415
 
D= 230
 
G= 380
A= 3/60
 
B= 3/50
X X U= Upflow
 
D= Downflow
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CCT (Not Current)
            CCT( Capacity)-X(Voltage)X
Model Capacity Ton Configuration Voltage Configuration
CCT Unkown C= Chilled Water
 
A= Air Cooled
 
G= Glycol Cooled
 
W= Water Cooled
 
RC= Remote Condensing
 
ECWS= External Chilled Water Plus DX
 
CU= Mainframe Chiller System (4-30 ton in Air, Water, Glycol, PreFree Cool, and ECWS)
 
PC= PreFree Cool
2= 208, 220 or 230
 
4= 380, 415 or 460
 
6= 575
 
SC= Self-Contained
 
 
 
 
 
 
 
 
CCT (Not Current)
            DX-XX.X-X-XX-X
Model Capacity Ton Configuration Voltage Air Pattern
DX= Direct Expansion
 
06.0
 
08.0
 
10.0
 
15.0
 
20.0
 
24.0
 
30.0
A= Air Cooled
 
W= Water Cooled
 
G= Glycol Cooled
 
R= Remote Condensing
 
P= Precool
BC=208-230/1/60
 
BA=208-230/3/60
 
KA= 480/3/60
 
MA= 600/3/60
D= Downflow
 
U= Upflow
 
 
 
SH (Not Current)
            SH-X(X)
Model Voltage Configuration
SH= Sky-Hook
(Ceiling Mount Unit)
Capacity 1 ¾ Ton
2= 208-230/1/60
 
3= 277/1/60
A= Air Cooled
 
W= Water Cooled
 
G= Glycol Cooled
 
C= Chilled Water
DH (Not Current)
            DH-X(X)
Model Voltage Configuration
DH= Datahook
(Ceiling Mount Unit)
Capacity 2 ¾ Ton
 
2= 208-230/1/60
 
3= 277/1/60
A= Air Cooled
 
W= Water Cooled
 
G= Glycol Cooled
 
 
TC (Not Current)
            TC-XX.X-X-XX-X
Model Capacity Ton Configuration Voltage Air Pattern
TC= TechCool
 
02.0(Not in C)
 
03.0 (Not in C)
 
05.0 (Not in C)
 
08.0 (All Config.)
 
10.0 (All Config.)
 
04.0 (C Only)
 
06.0 (C Only)
 
12.0 (C Only)
A= Air Cooled
 
W= Water Cooled
 
G= Glycol Cooled
 
R= Remote Condensing
 
P= Precool
 
C= Chilled Water
BA=208-230/3/60
 
KA= 460/3/60
 
MA= 6575/3/60
D= Downflow
 
U= Upflow
 
 
 
TC (Not Current)
            TC-XX.X-X-XX-X
Model Capacity Ton Configuration Voltage Air Pattern Special
Features
TC= TechCool
 
2 (Not in C)
 
3 (Not in C)
 
5 (Not in C)
 
8 (All Config.)
 
10 (All Config.)
 
4 (C Only)
 
6 (C Only)
 
12 (C Only)
A= Air Cooled
 
W= Water Cooled
 
G= Glycol Cooled
 
C= Chilled Water
 
E= Remote Condensing
2= 208, 220 or 230
 
4= 380, 415 or 460
 
6= 575
 
D=Downflow
 
UD=Upflow
 
PC= Precool (Only in 2, 3, & 5 Ton)
 
ECWS= External Chilled Water Supply
 
 
 
(TC Part Number) TCX-XXX-XXX
Part Number or the TC to the LEFT Capacity
Ton
Configuration Voltage Phase/Frequency Special
Features
Compressor
Info
Air Pattern
TC 2
 
3
 
4
 
5
 
6
 
8
 
10
 
12
A= Air Cooled
 
W= Water Cooled
 
G= Glycol Cooled
 
C= Chilled Water
 
E= Remote Condensing
B= 208
 
C= 220
 
K= 460
 
M= 575
 
H= 415
 
D= 230
 
G= 380
A= 3/60
 
B= 3/50
X= none
 
P= Precool
 
E= ECWS
2= Hermetic U= Upflow
 
D= Downflow
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
NetworkAIR PA (Current)
           
Model Capacity Ton Configuration Voltage Air Pattern Special Features
PA1000
PA4000
.6t (1.5kW)
1.1t (3.9kW)
DX
DX
120
120
Horizontal
Horizontal
 
NEMA 5-15P  (692 Watts input)
NEMA 5-20P  (1610 Watts input)
 
 
NetworkAIR InRow Cooling (Current)
           
Model Capacity Ton Configuration Voltage Air Pattern Special Features
ACSC100
ACSC101
 
ACRC100
ACRC101
ACRC103
 
ACRP100
ACRP101
ACRP102
 
ACRP500
ACRP501
ACRP502
 
1.5t – 1.8t (5.30kW – 6.5kW)
 
 
3.75t - 8.75t  (13.2kW - 30.7kW)
 
 
 
6.5t – 10.4t (22.8kW - 36.6kW)
 
 
 
11.5t – 20.8t (40.8kW - 73.3kW)
DX  (R-410A)
 
 
CW
 
 
 
DX (R-407C)
 
 
 
CW
208 - 230
220 – 240
 
100 – 120
200 - 240
200 - 240
 
200 – 240
460 – 480
380 - 415
 
200 – 240
460 - 480
380 - 415
Horizontal
 
 
Horizontal
 
 
 
Horizontal
 
 
 
Horizontal
NEMA L6-20P  (2940 Watts input)
 
 
NEMA L5-20P  (1100 Watts input)
IEC-320-C14
IEC-309 16 A
 
4-wire (3PH + G) (13.737 kW input)
4-wire (3PH + G) (11.213 kW input)
 
 
4-wire (3PH + G) (3204 Watts input)
4-wire (3PH + G) (2054 Watts input)
 
NetworkAIR High-Density Cooling Enclosures
Model Capacity Ton Configuration Voltage Air Pattern Special Features
ARAC15000T 5.1t (18kW) CW 208 Horizontal NEMA L6-20P  (2200 Watts input)

Bylo to pro vás užitečné?

Co můžeme udělat pro zlepšení informací?

Nedaří se vám najít, co hledáte?

Náš tým zákaznické podpory vám poskytne informace o technické podpoře, pomůže řešit stížnosti a mnohem více.