Procházet často kladené dotazy



Spare parts list for ACRD1XX, and ACRD2XX
... Shipping Height ( mm ) Shipping Width ( mm ) Shipping Depth ( mm ) Part Weight ... ... Part Height ( mm ) Part Width ( mm ) Part Depth ( mm ) w0h- ... ... PART 9. 600 195.0 ... ... 69.0 1 ,917. ... ... 0.883 200 .0 440 ... ... 330.0 1 .956 50 ... ... -230/ 1 /60, ... - SPARE PART 42 .000 610 ... ... COIL SOLENOID VALVE 1 /2" ... 1 /2" ... 0.692 200 .0 80 ...
Technical Spec’s on a acpa4000
... 60 2. 42 2.39 ... Width 23 Depth 28.88 ... ... /60/ 1 Power Consumption ( ... Evap Fan Type Centrifugal Air Flow (CFM) 400 low/ 600 high Condenser Fan Type Centrifugal Air Flow (CFM) 800 Evap amperages High speed is between 1.5-1.8 amps, low is 1.6-2.7
Can cable bridge partition/trough be installed across the top of a 300 mm or 600 mm InRow chilled water cooling unit?
NetShelter troughs can span one cabinet width without attaching directly to the cooling unit roof.
ACSC1XX Spare Parts List
1 ... 5 X 12 BLK (for baying ... 1 1 1 1 ... -230/ 1 /60 ( ... ... -240/ 1 /50 ( ... ... -230/ 1 /60, ... 1 ... -240/ 1 /50 SC ... 1 ... FEET (700 MM ) LONG) 1 1 ... , 54VDC, WIDE INPUT, FULL SIGNALS, BLACK 1 1 1 1 ... WASHABLE IR SERIES 1 /2" ... FITTING 1 /8" ... FITTING 1 /8" ... 1 ... BULKHEAD MOUNT ( single float) 1 1 1
EcoAisle versus HACS
• Flexibility - Support for varying aisle widths , rack heights, rack depths , and single rows.
Where can I get support for APC and MGE Products?
... 6 0034- 1 0034-100 ... 2M- 1 E 0035nd-3M- 1 E 0039- ... ... 2M- 1 E 0088nd-3M- 1 E 0100- ... 2M- 1 E 0226- ... 3 0377- 1 M 0377- ... ... 2M- 1 E 0719- ... 7 0859- 1 0859-10 ... ... 15M 12000- 1 M 12000- ... 15M 12008- 1 M 12008- ... 15M 12012- 1 M-E ...
ACRP1XX, ACRD5XX, ACRP5XX, and ACRC5XX Parts List
Qty 10 AR8136BLK 1 U 19" Black Modular Toolless Airflow Management Blanking Panel - Qty 200 ar8136blk200 MECH-ELEC INTERLOCK FOR CONT.
How to install InfraStruXure™ InRow Data Cable Bridge Partition, 600 mm Wide—acac100010
Issue: InfraStruXure™ InRow Data Cable Bridge Partition, 600 mm Wide —acac100010.
Physical Sizes of Camera Pod 120 and Sensor Pod 120
Width = 2.625 Depth = 1 .090 ... Width (including temp sensor on the side) = 2.930 Width (not including temp sensor on side) = 2.612 Depth = 1.10


výsledky 1 - 10 z 85

Nedaří se vám najít, co hledáte?

Náš tým zákaznické podpory vám poskytne informace o technické podpoře, pomůže řešit stížnosti a mnohem více.