Procházet často kladené dotazy



What is the advantage of 750 mm wide cabinets over 800 mm wide cabinets?
Resolution: In a long row, the 750 mm wide cabinet saves space over the 800 mm wide cabinet.
Technical Spec’s on a acpa4000
@95/83 3.89 2.75 @80/67 2.8 2.67 @72/60 2. 42 2.39 Dimensions ... Evap Fan Type Centrifugal Air Flow (CFM) 400 low/600 high Condenser Fan Type Centrifugal Air Flow (CFM) 800 Evap amperages High speed is between 1.5-1.8 amps, low is 1.6-2.7
Where can I get support for APC and MGE Products?
... app500 INWALLKIT- BLK INWALLKIT-WHT ... ... 740 pdm3450cs50- 800 pdm3450cs50-860 ... 740 pdm3460iec309- 800 pdm3460iec309-860 ... 80 PDM3516IEC- 800 PDM3516IEC-860 ... ... 80 pdm3520iec309- 800 pdm3520iec309-860 ... 740 pdm3520l2120- 800 ... 740 pdm3530l2130- 800 pdm3530l2130-860 ... ... 740 PDM3532IEC- 800 PDM3532IEC-860 ... 740 pdm3540iec309- 800 pdm3540iec309-860 ... ... 740 PDM3563IEC- 800 PDM3563IEC-860 ... ... -SPB2 SYPXKH-SPB2 syr400k1000hxr-2CF syr400k1000hxr-2CP SYRIM2 SYRIM3 SYRMXR2B4 SYRMXR2B4I SYRMXR2B4J- BLK SYRMXR4B4 SYRMXR4B4I SYRMXR4B4J- BLK sysbb400k600g sysbb800k1000 sysbb800k1000g
Is there a Raven Black spray paint available for NetShelter cabinets?
We do not currently offer the Raven Black in spray paint, but we do have it available in a paint pen under part # ...
What color is the NetShelter paint?
The NetShelter cabinets colors are as follows: Raven Black = RAL 9005, Textured.
Is the NetShelter CX available in different colors?
The NetShelter CX is also available in Black (RAL 9005), Dark Gray (RAL 7016) and White (RAL 9003) ...


výsledky 1 - 10 z 96

Nedaří se vám najít, co hledáte?

Náš tým zákaznické podpory vám poskytne informace o technické podpoře, pomůže řešit stížnosti a mnohem více.