Consultar las preguntas frecuentes



Network Air FM unit spare parts list
W875-3272 COMP,SCROLL 575 / 3 / 60 zrt108
APC Schneider Cooling Unit Identification
All Product models , all serial ... Model ... -230/ 3 / 60 ... = 480/ 3 / 60 ... = 600/ 3 / 60 E= Electric Model A= 3 row 20 ... -230/ 3 / 60 ... = 480/ 3 / 60 ... = 600/ 3 / 60 ... /208/ 3 / 60 ... /208/ 3 / 60 ... /480/ 3 / 60 ... /208/ 3 / 60 F= Electric Model ... = 600/ 3 / 60 ... /208/ 3 / 60 ... /208/ 3 / 60
Uniflair Pump Packages Technical Specs
SKU Pump Package acpp2320 Dual Pump Package 2 HP 208-230v/ 3 / 60 Hz, FlowRate 34 GPM
Uniflair Humidifier Water Quality
) Total hardness TH mg/l 100(2 ) 100 Temporary hardness mg/l 60 ( 3
Bypass operation of Symmetra Power Array 3:1 (3-Phase Input / 1-Phase Output)
This allows the user to rate their 3 phases with 60 Amp circuit breakers.
Symmetra PX; Bypass not in Range messages
60 Hz +/- 0.1 Hz 60 Hz +/- 3 Hz
What is the IP (ingress or international protection) rating of SMC, SMT and SMX series Smart-UPS?
2 = Protects against dripping water of +- 15 degree angle 3 = Protects against spraying water of +- 60 degree angle
​Information for Noise level of UPS Galaxy 5000 NAM
UPS rating (kVA) 40/50/ 60 /80kva 100/130kva ... ) with an RL load at 3 feet 65 63
Information on Online and On Battery operation of 3:1 Symmetra UPS systems
The output voltage can be set to either 220 / 230 / 240 VAC at 50 or 60 Hertz.
E3 error message on the Symmetra Extended Run Battery Frame (XR frame)
... the back of the card and acknowledge the return of the green status light within 60 seconds the UPS will recognize the additional batteries and ...


Resultados 1 - 10 de 67

¿No encuentras lo que buscas?

Ponte en contacto con nuestro equipo de atención al cliente para obtener información sobre asistencia técnica, asistencia para quejas, etc.