Consultar las preguntas frecuentes



Spare parts list for ACRD1XX, and ACRD2XX
... Shipping Height ( mm ) Shipping Width ( mm ) Shipping Depth ( mm ) Part Weight ... ... Part Height ( mm ) Part Width ( mm ) Part Depth ( mm ) w0h- ... ... PART 9. 600 195.0 ... ... w0p2570 CRAC 8 X 2 FORM- ... ... " STRAIGHT C X C - SPARE ... 1/2"ODM X 5/8" ODF EXTENDED, r410a 3 TON - SPARE PART 0.656 160.0 160.0 160.0 0.561 160.0 110.0 85
ACSC1XX Spare Parts List
... SCREW M5 X 12 FLT UCUT PHIL M5 X 12 BLK (for baying ... ... .13" X .13" X .13" ... .19" X .19" X .19" ... FEET (700 MM ) LONG) ... , 54VDC, WIDE INPUT, FULL SIGNALS, BLACK ... FOOT LEVELING m10 X 51 L X 28 OD NYLOK ... 2"ID X 1 3/4"GD X 1/8 ... ... 333 (for side door panels) ... AP9326] & black cat5e cable) ... PCB CRAC 2 X DP SIMM 805 ...
How to install InfraStruXure™ InRow Data Cable Bridge Partition, 600 mm Wide—acac100010
Issue: InfraStruXure™ InRow Data Cable Bridge Partition, 600 mm Wide —acac100010.
Can cable bridge partition/trough be installed across the top of a 300 mm or 600 mm InRow chilled water cooling unit?
Please use acac10005 for 300 mm wide applications and acac10010 for 600 mm wide applications.
Will the NetShelter CX fit through standard doors?
They measure 750 mm /29.5” wide x max 1950mm/76.7” tall.
Are 23" mounting rails available for NetShelter SX cabinets?
... : 23" wide mounting rails do not install into 600 mm (24") wide cabinets because the cabinets are not wide enough.
What filter is being used for your InRow 300mm?
x = ... : 4.80 inches (122 mm ) Maximum Width : 38.80 inches (986 mm ) Maximum Depth : 13.00 inches (330 mm ) ... : 4.80 inches (122 mm ) Shipping Width : 38.80 inches (986 mm ) Shipping Depth : 13.00 inches (330 mm )
What are the dimensions of the door handle cutout on the NetShelter SX?
... door handle cutout are: (H) 150 mm x (W) 25.5 mm . (6" x 1" ...
InfraStruXure™ InRow Data Cable Bridge Partition, 300 mm Wide—acac10005
Issue: This document describes how to install a InfraStruXure™ InRow Data Cable Bridge Partition, 300 mm Wide —acac10005.


Resultados 1 - 10 de 90

¿No encuentras lo que buscas?

Ponte en contacto con nuestro equipo de atención al cliente para obtener información sobre asistencia técnica, asistencia para quejas, etc.