我们的品牌

机柜ATS,230V,10A,C14输入,(12)C13输出

AP4421

notification_critical
information_stroke
  • 何为商品化截止日期?

    商品化截止日期是施耐德电气将接受该型号产品报盘的截止日期。但售后服务(维修、备用件等)依旧有效,直至产品生命周期结束。

  • 需要更多帮助?

    请联系 客户关爱中心 - 24小时全天候服务。

notification_ok
产品的环保性能 了解详细信息
arrow2_down

规格

概要
外观The APC Rack Automatic Transfer Switch (ATS) is a high availability switch that provides redundant power to connected equipment and has two input power cords, one for each AC source. The output configuration is (12) IEC 60320 C13 The Rack ATS supplies power to the connected load from a primary AC source. If that primary source becomes unavailable, the Rack ATS automatically transfers loads to the secondary source. The transfer time from one source to the other is seamless to the connected equipment, as the switching occurs safely between the two input sources regardless of any phase differences. The units have built-in network connectivity, which allows for remote management through Web, SNMP, SHH, Telnet, or StruxureWare™ Data Center Expert. With multiple outlets, several devices can be plugged directly into the Rack ATS without the need for an additional Rack PDU. Current monitoring and alarms help prevent downtime to the equipment by providing aggregate current measurements and warnings when power consumption draws near the maximum rating of the Rack ATS. Built-in network and local interfaces allow for custom configuration settings for added flexibility.
交期通常现货供应
主要信息
Main Input Voltage230 V
Main Output Voltage230 V
Input Connection TypeIEC 60320 C14
机架单元数2U
设备提供安装配件
架式安装支架
串行配置电缆
物理参数
颜色黑色
高度4.4 cm
宽度43.2 cm
深度23.6 cm
产品净重3.93 kg
安装位置正面
后面
mounting preferenceNo preference
安装类型Rack-mounted
输入
网络频率50/60 Hz
Max line current10 A
input current limits10 A
负载容量2000 VA
输出
最大总负载电流10 A
number of power socket outlets12 IEC 60320 C13
保护类型Without circuit breaker
相符性
符合标准EN 55022 A 级
FCC 15 部分 A 级
环境
运行温度-5…45 °C
相对湿度5…95 %
工作海拔0...10000 ft
贮存环境温度-25…65 °C
存储相对湿度5…95 %
存储高度0.00…15240.00 m
包装单位
包装重量5.7 kg
包装1高度11.4 cm
包装1宽度60 cm
包装1长度34.9 cm
合同保修
保修单2年内维修或更换
arrow2_down

可持续

Green premium brand logo
Green PremiumTM 标签 是施耐德电气致力于提供具备一流环保性能的产品的承诺。 Green Premium 承诺遵守最新法规、倡导对环境影响透明度并生产可再循环和低 Co2 产品。
了解详细信息arrow2_left
资源性能

Take-back program available

notification_ok
福利绩效

无铅

notification_ok

无汞

notification_ok

RoHS 豁免信息

REACh法规

欧盟ROHS指令

环境披露

arrow2_down

文档

arrow2_down

软件和固件

需要更多信息?请查阅我们的技术常见问题解答!

轻松找到最常见问题的答案。