浏览常见问题解答



NetBotz 200 | Downloads & Documentation
nbrk0200 nbrk0201 NetBotz 200 Manual
NetBotz 200 series | Description of RS, MM, & THM
Product Line: NetBotz 200 Series (200 & 250)
Data Center Expert | Discovering a NetBotz 200 Series Appliance
InfraStruXure Central (ISXC) NetBotz 200 Series (nbrk0200 & nbrk0250)
NetBotz 200 shows phantom sensors when multiple dry contact cables are connected.
Issues have been seen where adding 3 or more dry contacts to a NetBotz 200 appliance directly or per pod can cause one of the sensors to replicate.
Halon and FM 200 Leakage and Detection
This system detects halon1301 and FM-200 fire suppression agents and optionally it can be built with 4-20ma output.
NetBotz | Wireless Network Basics
- NetBotz Wall Monitor 455 (nbwl0455/456) NetBotz Rack Monitor 200 Series
NetBotz | Hardware & Software Support Information and Limits
Hardware Support Factory Warranty Out of Support Out of Support NetBotz 200
ProtectNet surge performance ratings
36 Vdc < 60 Vpk < 60 Vpk 200 A
NetBotz | FTP Return Codes
150 File status okay; about to open data connection. 200 Command okay.
Can I extend the length of my Environmental Sensors and Probes?
AP9312, AP9319, ap9320, ap9340 - 50 ft. NetBotz 200 - 50 ft.


结果 1 - 10 50

找不到您查找的内容?

请联系我们的客户团队,获取有关技术支持、投诉帮助等的信息。