Consultar las preguntas frecuentes



Information for Noise level of UPS Galaxy PW
UPS rating in KVA 100 130 150 180 200 225 Noise level on normal floor (dBA) 62 63 64 65 67 68
How to take the Single Galaxy 5000 UPS from normal operation to total power off using an external Maintenance Bypass Panel
The instructions to power down the UPS are available on the display. This procedure is for a single UPS with an external maintenance bypass panel.
Video: How to take the Galaxy 5000 UPS from normal operation to total power off?
The instructions to power down the UPS are available on the display. This procedure is for a single UPS without an external bypass panel.
Video: How to take the Galaxy 5000 UPS from total power off to normal operation.
This procedure is for a single UPS without an external bypass panel.
MGE STS, Galaxy 3000, 4000, 5000 and Galaxy PW; Wiring information for egx100 to any 66061-supported products
... – STS, Galaxy 3000, 4000, 5000 and Galaxy PW ... – STS, Galaxy 3000, 4000, 5000 and Galaxy PW ... , N and 1 . Slave address is 1 and wiring is ... ... This assumes only one 66061 card or ... ... Monitoring Enclosure has a CB, power ... One is down ( ... ... Modbus card has a female DB9 so a male DB9 cable ... The male DB9 connector is not supplied with the UPS but a black terminal block is supplied with the EGX.
Which SmartSlot accessories are supported by the Galaxy 3500 (g3500) UPS?
1 .) Purchase a right angle DB25 Male-Female interconnection knowledge base article ID
​Information for Noise level of UPS Galaxy 5000 NAM
UPS rating ( kVA ) 40/50/60/80kva 100/130kva Noise level on a normal floor (dBA) with ...
Batteries; Is it OK to replace the internal batteries or use refurbished modular battery modules?
... PX1 20 - 80 kva , Symmetra PX2 100 kva , Symmetra PX 250-500 kva , SUVT, ... , ais3000, Galaxy VM
Does the NTP need to be configured on the Galaxy VS internal NMC and the optional AP9644 NMC for all parallel or single Galaxy VS?
The Galaxy VS internal NMC and the optional ... date and time which can cause a loop of trying to set the date and time.
Which modular batteries can be used with the Galaxy VS All in One (AIO) model?
It is not possible to program different batteries into a UPS.


Resultados 1 - 10 de 67

¿No encuentras lo que buscas?

Ponte en contacto con nuestro equipo de atención al cliente para obtener información sobre asistencia técnica, asistencia para quejas, etc.