Consultar las preguntas frecuentes



APC Schneider Cooling Unit Identification
... -230/ 3 / 60 ... = 480/ 3 / 60 ... = 600/ 3 / 60 E= Electric A= 3 row 20 ... -230/ 3 / 60 ... = 480/ 3 / 60 ... = 600/ 3 / 60 ... /208/ 3 / 60 ... /208/ 3 / 60 ... /480/ 3 / 60 ... /208/ 3 / 60 F= Electric ... = 600/ 3 / 60 ... /208/ 3 / 60 ... /208/ 3 / 60 ... /480/ 3 / 60
How to navigate through an Network Air FM unit display
... APC NetworkAIR FM DX Precision Air Conditioner ... DX ... Direct expansion ( DX ) coil ... —Economizer and DX coils ... water) and DX coils ... the NetworkAIR FM DX 60 Hz Up to three Modules can be ... ... valve which feeds three quarters of the ... ... the NetworkAIR FM DX 60 Hz Installation ... the NetworkAIR FM DX . DX ... head pressure in DX Systems). ... valve as a three -way valve ... ... valves are always three -way valves ... ... valve as a three -way valve ... ... multiple Modules having three -way valves ... ... the NetworkAIR FM DX 60 Hz Installation
What are the operational conditions for an InRoom (Stulz) Unit
460v / 3ph / 60 Hz 208-230v / 3ph / 60 Hz ... Voltage imbalance: < 3 % Frequency: 60 Hz +/- 1% ... Maximum equivalent length of piping between the cooling unit and the air cooled condenser: 60 m (200 ft) ... Return air conditions for evaporator capacity ( DX ): 24°C (75°F) 50% R. H. ... Maximum condensing temperature: 60 °C (140°F) Cooling fluid ( DX ): 30% Glycol ... Data is valid for: 460v / 3ph / 60 Hz
Uniflair Pump Packages Technical Specs
SKU Pump Package acpp2320 Dual Pump Package 2 HP 208-230v/ 3 / 60 Hz, FlowRate 34 GPM
Uniflair Humidifier Water Quality
) Total hardness TH mg/l 100(2 ) 100 Temporary hardness mg/l 60 ( 3
Bypass operation of Symmetra Power Array 3:1 (3-Phase Input / 1-Phase Output)
This allows the user to rate their 3 phases with 60 Amp circuit breakers.
ACRP1XX, ACRD5XX, ACRP5XX, and ACRC5XX Parts List
... 110-0121 ROTO MALE STRAIGHT 1 1/4" - 3 /4" SWT - ( DX Refrig
Symmetra PX; Bypass not in Range messages
60 Hz +/- 0.1 Hz 60 Hz +/- 3 Hz
What is the IP (ingress or international protection) rating of SMC, SMT and SMX series Smart-UPS?
2 = Protects against dripping water of +- 15 degree angle 3 = Protects against spraying water of +- 60 degree angle
Where are your NetworkAIR FM DX manuals?
If you require more assistance, please call our technical support office at 888-695-6500 and hit option 2 three times.


Resultados 1 - 10 de 55

¿No encuentras lo que buscas?

Ponte en contacto con nuestro equipo de atención al cliente para obtener información sobre asistencia técnica, asistencia para quejas, etc.