Video: How can the Galaxy VS reduce my energy bill?
Data di pubblicazione:
21 May 2019
Issue:
Can the Galaxy VS reduce my energy bill?
Product line:
Galaxy VS
Environment:
All models, all serial numbers
Cause:
Need to know how the Galaxy VS can provide savings. Galaxy VS is a 20 to 100kVA (400V/480V) or 10 to 50kVA (208V) 3-phase UPS for edge, small, and medium data centers and other business-critical applications.
Resolution:
Galaxy VS offers very high efficiency for small to medium data centers, buildings, and facilities. By using ECOnversion™ mode, significant savings are achieved every year on your electricity bill. Compared to a legacy design, the savings are equivalent to the UPS acquisition costs after only two years.
ECOnversion: an unbeatable combination of power quality and high efficiency
ECOnversion: an unbeatable combination of power quality and high efficiency. Galaxy VS offers 99% efficiency in patented ECOnversion mode. Enjoy the highest energy savings available today without sacrificing load protection – our patented zero-break transfer design offers peace of mind:
World-class efficiency up to 99%
Keeps excellent load protection
Continuously charged batteries
Compliant with IEC 62040-3 Class 1 output performance of UPS standard