EcoBreeze Variable Speed Drive Technical Spec’s
... ..240 V - 3- ... ... ..240 V - 5. ... ... Motor power hp 20 hp ... A for 240 V 82.1 A for 200 V , 1 kA ... , U, V , W, ... ..30 V ≤ 100 A ... ... 10.8 V ≤ 10 A ... ... degree of protection ip20 on upper part ... ... ..264 V ... , U, V , W, ... ... ..10 V , input voltage 30 V max , impedance ... /- 10 V ,