EcoBreeze Variable Speed Drive Technical Spec’s
... 240 V- 3 -phase supply ... number of phases 3 phases ... 2, L 3 , U, ... ... logic inputs at 19 ... ... ... 6 N. m al1, al2 ... 8 N. m L1, ... 2, L 3 , U, ... ... Analogue input number 3 ... logic input not wired , < 13 V (state ... ) , > 19 V (state ... ... function, for three phases supply drive ... -5 level 3 Electrical fast transient ... ... -2 level 3 ... -4- 3 level 3 Product certifications C -Tick CSA ...