


ACRD100 Level 2 Spare Parts Kit
WACFSURD100-SPL2
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Height | 6.81 in (17.3 cm) |
---|---|
Width | 6.30 in (16 cm) |
Depth | 6.30 in (16 cm) |
Net weight | 0.79 lb(US) (0.36 kg) |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 27.99 in (71.1 cm) |
Package 1 Width | 30.98 in (78.7 cm) |
Package 1 Length | 24.02 in (61.0 cm) |
Package 1 Weight | 54.01 lb(US) (24.499 kg) |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.