

Union Gasket 3/4" For ACRD100-201 - Spare Part
W875-00112
Specifications
Lead time | Usually in Stock |
---|
Height | 0.43 in (1.1 cm) |
---|---|
Width | 1.57 in (4 cm) |
Depth | 1.57 in (4 cm) |
Net weight | 0.13 lb(US) (0.06 kg) |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.33 in (11.0 cm) |
Package 1 Width | 4.33 in (11.0 cm) |
Package 1 Length | 4.33 in (11.0 cm) |
Package 1 Weight | 0.18 lb(US) (0.08 kg) |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.