

Specifications
Lead time | Usually in Stock |
---|
Height | 0.50 in (1.27 cm) |
---|---|
Width | 0.50 in (1.27 cm) |
Depth | 1.75 in (4.45 cm) |
Net weight | 0.40 lb(US) (0.18 kg) |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.00 in (5.08 cm) |
Package 1 Width | 6.50 in (16.51 cm) |
Package 1 Length | 9.25 in (23.5 cm) |
Package 1 Weight | 0.59 lb(US) (0.268 kg) |
Warranty | 1 year (parts only) |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.