

Compressor 460/3/60 ASTP R407C (ZR144KCE-TFD-465) - Spare Part
W152476
Specifications
Lead time | Usually in Stock |
---|
Height | 9.61 in (24.4 cm) |
---|---|
Width | 9.61 in (24.4 cm) |
Depth | 20.98 in (53.3 cm) |
Net weight | 130.07 lb(US) (59 kg) |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 22.01 in (55.9 cm) |
Package 1 Width | 20.00 in (50.8 cm) |
Package 1 Length | 30.98 in (78.7 cm) |
Package 1 Weight | 146.70 lb(US) (66.54 kg) |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.