

Encoder with Cable RS-232 To RS-422/485 - Spare Part
W0W2810
Specifications
Lead time | Usually in Stock |
---|
Height | 1.73 in (4.4 cm) |
---|---|
Width | 5.00 in (12.7 cm) |
Depth | 5.00 in (12.7 cm) |
Net weight | 0.31 lb(US) (0.14 kg) |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.01 in (5.1 cm) |
Package 1 Width | 6.50 in (16.5 cm) |
Package 1 Length | 9.25 in (23.5 cm) |
Package 1 Weight | 0.51 lb(US) (0.23 kg) |
Warranty | 1 year (parts only) |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.