

Printed Circuit Board For Compact 3 KG/H 400 VAC 3-Phase - Spare Part
W0P2504
To be discontinued on:31 December 2026
To be end-of-service on:31 December 2027
Specifications
Lead time | Usually Ships within 4 Weeks |
---|
Height | 3.50 in (8.9 cm) |
---|---|
Width | 8.50 in (21.6 cm) |
Depth | 6.30 in (16 cm) |
Net weight | 0.90 lb(US) (0.41 kg) |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.28 in (18.5 cm) |
Package 1 Width | 9.09 in (23.1 cm) |
Package 1 Length | 8.31 in (21.1 cm) |
Package 1 Weight | 1.40 lb(US) (0.637 kg) |
Warranty | 1 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.