

Radio Frequency Interface/Fuse Input Circuit Board for SL10-20KF - Spare Part
W0P0029
Discontinued on:31 December 2021
Specifications
Lead time | Usually in Stock |
---|
Height | 2.00 in (5.08 cm) |
---|---|
Width | 8.25 in (20.96 cm) |
Depth | 6.00 in (15.24 cm) |
Net weight | 2.20 lb(US) (1 kg) |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.50 in (6.35 cm) |
Package 1 Width | 20.00 in (50.8 cm) |
Package 1 Length | 7.00 in (17.78 cm) |
Package 1 Weight | 2.40 lb(US) (1.088 kg) |
Warranty | 1 year (parts only) |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.