

Capacitor Bank No.02 For SL40KG - Spare Part
W0K0008
Discontinued on:31 December 2021
Specifications
Lead time | Usually in Stock |
---|
Height | 10.00 in (25.4 cm) |
---|---|
Width | 21.50 in (54.61 cm) |
Depth | 10.00 in (25.4 cm) |
Net weight | 14.44 lb(US) (6.55 kg) |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 13.00 in (33.02 cm) |
Package 1 Width | 23.75 in (60.33 cm) |
Package 1 Length | 15.50 in (39.37 cm) |
Package 1 Weight | 20.00 lb(US) (9.071 kg) |
Warranty | 1 year (parts only) |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.