


Symmetra PX 10kW Power Module, 208V, High Efficiency
SYPM10KF2
Specifications
Presentation | A 10kW power module compatible with the Symmetra PX 20/40/100 UPS. Available as a power module replacement, or for increased capacity. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Main Input Voltage | 208 V 208 V 3 phases |
---|---|
Main Output Voltage | 208 V 208 V 3 phases |
Rated power in W | 10000 W |
Rated power in VA | 10000 VA |
Number of cables | 1 |
Provided equipment | Installation guide |
Colour | Black |
---|---|
Height | 5.20 in (13.2 cm) |
Width | 19.02 in (48.3 cm) |
Depth | 27.56 in (70 cm) |
Net weight | 55.23 lb(US) (25.05 kg) |
Network frequency | 60 Hz +/- 3 Hz |
---|---|
Input voltage limits | 177...239 V 208 V |
Input Power Factor at Full Load | 0.99 |
Maximum configurable power in W | 10000 W |
---|---|
Harmonic distortion | Less than 5 % at full load |
Output frequency | 57...63 Hz for 60 Hz nominal sync to mains 60 Hz +/- 0.1 % for 60 Hz nominal unsynchronised |
Crest factor | Unlimited |
UPS type | Double conversion online |
Wave type | Sine wave |
Product certifications | cUL listed UL listed |
---|---|
Standards | FCC part 15 class A ISO 14001 ISO 9001 UL 60950 |
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
---|---|
Relative humidity | 0…95 % |
Operating altitude | 0...3333 ft |
Ambient air temperature for storage | 5…104 °F (-15…40 °C) |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0…15000 ft (0.00…4572.00 m) |
Acoustic level | 64 dBA |
Heat dissipation | 2970 Btu/h |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.86 in (22.5 cm) |
Package 1 Width | 31.30 in (79.5 cm) |
Package 1 Length | 23.43 in (59.5 cm) |
Package 1 Weight | 61.84 lb(US) (28.05 kg) |
Warranty | 1 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.