




Symmetra PX 100kW Scalable to 100kW, 208V with Startup
SY100K100F
Specifications
Presentation | A modular, high-efficiency 3-phase UPS that is scalable up to 100kW. Suitable for use in small to medium data centers and high density zones. |
---|---|
Lead time | Usually Ships within 3 Weeks |
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 10000-100000 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 208 V 3 phases |
Main Output Voltage | 120 V 208 V 208 V 3 phases |
Rated power in W | 100000 W |
Rated power in VA | 100000 VA |
Output connector type | Hard wire 5-wire (3P + N + E) 1 |
Battery type | VRLA |
Provided equipment | Installation guide Network management card Start-up service User manual |
Number of power module free slots | 0 |
---|---|
Number of power module filled slots | 10 |
Redundant | Yes |
Colour | Black |
---|---|
Height | 79.17 in (201.1 cm) |
Width | 47.24 in (120 cm) |
Depth | 42.13 in (107 cm) |
Net weight | 4232.88 lb(US) (1920 kg) |
USB compatible | No |
Network frequency | 40...70 Hz |
---|---|
Input voltage limits | 177...239 V 208 V |
Maximum input current | 332 A |
Input harmonic distortion | Less than 5 % for full load |
Load power factor | 0.5 leading to 0.5 lagging |
Input Power Factor at Full Load | 0.99 |
Maximum configurable power in W | 100000 W |
---|---|
Harmonic distortion | Less than 2 % |
Output frequency | 57...63 Hz for 60 Hz nominal sync to mains 60 Hz +/- 0.1 % for 60 Hz nominal unsynchronised 50 Hz +/- 0.1 % for 50 Hz nominal unsynchronised |
UPS type | Double conversion online |
Wave type | Sine wave |
Output voltage tolerance | +/- 1% static and +/- 5% at 100% load step |
Output harmonic distortion | < 2% for 0 to 100% linear load and < 6% for full non-linear load |
Bypass type | Built-in static bypass |
Efficiency | 94.7 % in battery operation) |
Maximum configurable power in VA | 100000 VA |
Transfer time | 2 ms typical |
Standards | CSA C22.2 No 107.3-05 FCC part 15 class A ISO 14001 ISO 9001 UL 1778 |
---|
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
---|---|
Relative humidity | 0…95 % |
Operating altitude | 0...3333 ft |
Ambient air temperature for storage | 5…104 °F (-15…40 °C) |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0…50000 ft (0.00…15240.00 m) |
Acoustic level | 67 dBA |
NEMA degree of protection | NEMA 1 |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
Number of battery filled slots | 9 |
Number of battery free slots | 0 |
Battery recharge time | 2 h |
Battery voltage | +/- 192 V (split battery referenced to neutral) |
Discharge battery voltage | +/- 154 V |
Maximum short-circuit current | 30 kA |
Max current discharge | 351 A |
Battery charger power | 15475 W rated |
Battery design life | 5…8 year(s) |
Battery power in VAH | 31104 VAh runtime |
Battery option | SYCFXR9 1 62208 VAh SYCFXR9 2 93312 VAh SYCFXR9 3 124416 VAh |
Extended runtime | 0 |
Free slots | 2 |
---|---|
Preinstalled device | Network management card with CAN |
Control panel | Multifunction LCD status and control console |
Alarm | Alarm when on battery : distinctive low battery alarm : configurable delays |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 84.25 in (214 cm) |
Package 1 Width | 47.64 in (121 cm) |
Package 1 Length | 66.77 in (169.6 cm) |
Package 1 Weight | 4655.77 lb(US) (2111.82 kg) |
Warranty | 1 year on-site repair or replace with factory authorized Start-Up |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Energy efficient product
EU RoHS Directive
Not compliant
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.