

APC SILCON 160KW 480V SPARE PART KIT LEVEL 3
SL160KG-SPL3
Discontinued on:31 December 2019
SL160KG-SPL3 has not been replaced. Please contact your customer care center for more information.
Specifications
Presentation | This parts kit contains spare parts applicable to the APC product model shown |
---|---|
Lead time | Usually Ships within 4 Weeks |
number of cables | 1 |
---|
Height | 96.00 in (243.84 cm) |
---|---|
Width | 42.00 in (106.68 cm) |
Depth | 48.00 in (121.92 cm) |
Net weight | 481.00 lb(US) (218.18 kg) |
Mounting mode | Not rack-mountable |
standards | ISO 14001 ISO 9001 |
---|
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
---|---|
Operating altitude | 0...3333 ft |
relative humidity | 0…95 % |
Ambient air temperature for storage | -58…104 °F (-50…40 °C) |
Storage altitude | 0…50000 ft (0.00…15240.00 m) |
storage Relative Humidity | 0…95 % |
Warranty | 1 year (parts only) |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.