

APC Silcon 10KW 480V UPS W/1 BPI
SL10KGB1
Discontinued on:31 December 2010
End-of-service on:31 December 2018
SL10KGB1 has not been replaced. Please contact your customer care center for more information.
Compatible Software
Specifications
Lead time | While Supplies Last |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 1000-10000 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 480 V 3 phases |
Main Output Voltage | 480 V 3 phases |
Rated power in W | 10000 W |
Rated power in VA | 10000 VA |
output connector type | Hard wire 4-wire (3P + E) 1 |
Number of rack unit | 0U |
number of cables | 1 |
Battery type | Lead-acid battery |
provided equipment | Parallel card Triple chassis for 3 SmartSlots User manual Web/SNMP management card |
Number of power module | 10000 |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
colour | Dark green NCS 7020-B50G) Light grey NCS 2703-G84Y) |
---|---|
Height | 55.12 in (140 cm) |
Width | 23.62 in (60 cm) |
Depth | 31.50 in (80 cm) |
Net weight | 871.82 lb(US) (395.45 kg) |
Mounting location | Front |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
USB compatible | No |
network frequency | 60 Hz programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 % |
---|---|
number of input connectors | 1 hard wire 4-wire (3P + E) |
input voltage limits | 408...552 V 480 V |
Input Power Factor at Full Load | 0.99 |
Maximum configurable power in W | 10000 W |
---|---|
Harmonic distortion | Less than 3 % |
output frequency | 60 Hz programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 % sync to mains 60 Hz +/- 0.1 % for 60 Hz nominal unsynchronised |
Crest factor | Unlimited |
UPS type | Delta conversion on-line |
Wave type | Sine wave |
Bypass type | Built-in static bypass |
efficiency | 94.3 % full load) |
Maximum output current | 12 A |
Maximum configurable power in VA | 10000 VA |
product certifications | UL listed cUL listed |
---|---|
Standards | FCC part 15 class A ISO 9001 ISO 14001 UL 1778 |
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
---|---|
relative humidity | 0…95 % |
Operating altitude | 0...3333 ft |
Ambient air temperature for storage | -58…104 °F (-50…40 °C) |
storage Relative Humidity | 0…95 % |
Storage altitude | 0…50000 ft (0.00…15240.00 m) |
Acoustic level | 55 dBA |
Heat dissipation | 2047 Btu/h |
NEMA degree of protection | NEMA 1 NEMA 12 optional) |
Run Time | View Runtime Graph |
---|---|
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 2 h |
battery charger power | 2675 W rated |
Battery power in VAH | 5376 VAh runtime |
Battery life | 3…5 year(s) |
Extended runtime | 1 |
Free slots | 2 |
---|---|
Preinstalled device | Network management card |
control panel | Multifunction LCD status and control console |
Alarm | Beep for each 52 alarm conditions |
Emergency power off | Yes |
Warranty | 1 year repair or replace, optional on-site warranties available, optional extended warranties available |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.