

APC 10KW 208V-208V ISOLATION TRANSFORMER MODULE (DYN)
SL0901493
SL0901493 has not been replaced. Please contact your customer care center for more information.
Specifications
Lead time | Usually Ships within 4 Weeks |
---|
Depth | 31.50 in (80.01 cm) |
---|---|
Height | 55.12 in (140 cm) |
Net weight | 831.74 lb(US) (377.27 kg) |
Width | 23.62 in (59.99 cm) |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.