

Specifications
Lead time | Download from APC |
---|
Product or component type | Software |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Weight | 0.02 lb(US) (0.01 kg) |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.