


APC Smart-UPS SC 420VA 120V Factory Serviced
SC420W
Discontinued on:16 July 2021
SC420W has not been replaced. Please contact your customer care center for more information.
Specifications
Presentation | APC Smart-UPS SC is ideal for small and medium businesses looking to protect networking equipment and point-of-sale (POS) devices from power disturbances and outages. The Smart-UPS SC features network grade protection, hot swap batteries, and built-in data line protection for worry free uninterruptible power protection for increased availability. Built on the same standards as the award-winning Smart-UPS, Smart-UPS SC provides the basic features and manageability needed to protect entry-level applications |
---|---|
Lead time | While Supplies Last |
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 26-260 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 120 V |
Main Output Voltage | 120 V |
Rated power in W | 260 W |
Rated power in VA | 420 VA |
Input Connection Type | NEMA 5-15P |
output connection type | 4 NEMA 5-15R |
Cable length | 6 ft (1.83 m) |
number of cables | 1 |
Battery type | Lead-acid battery |
provided equipment | CD with software Smart UPS signalling RS-232 cable User manual |
Number of power module filled slots | 0 |
---|---|
Number of power module free slots | 0 |
Redundant | No |
Height | 6.61 in (16.8 cm) |
---|---|
Width | 4.69 in (11.9 cm) |
Depth | 14.49 in (36.8 cm) |
Net weight | 22.05 lb(US) (10 kg) |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
input voltage limits | 75...154 V adjustable 82...144 V |
---|---|
network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
Maximum configurable power in VA | 420 VA |
---|---|
Maximum configurable power in W | 260 W |
Transfer time | 4 ms typical : 8 ms maximum |
UPS type | Line interactive |
Wave type | Stepped approximation to a sinewave |
output frequency | 50/60 Hz +/- 3 Hz sync to mains |
Product certifications | CSA |
---|---|
Equipment protection policy | Lifetime : $150000 |
Acoustic level | 45 dBA |
---|---|
Heat dissipation | 50 Btu/h |
Operating altitude | 0...10000 ft |
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
Ambient air temperature for storage | 5…113 °F (-15…45 °C) |
Storage altitude | 0…50000 ft (0.00…15240.00 m) |
relative humidity | 0…95 % |
storage Relative Humidity | 0…95 % |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
Extended runtime | 0 |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 5 h |
Number of battery replacement quantity | 1 |
Battery life | 3…5 year(s) |
Battery power in VAH | 84 VAh runtime |
battery charger power | 17 W rated |
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
---|---|
control panel | LED status display with load and battery bar-graphs and on line : on battery : replace battery : and overload indicators |
alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Data line protection | RJ45 modem/fax/DSL/10-100 base-T protection |
---|---|
Surge energy rate | 412 J |
Noise suppression | Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 12.52 in (31.8 cm) |
Package 1 Width | 10.31 in (26.2 cm) |
Package 1 Length | 20.00 in (50.8 cm) |
Package 1 Weight | 24.00 lb(US) (10.887 kg) |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.