

SPARE AC CAP ASSY L-KVAR375KVA
S72-131489-04
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 10.00 in (25.4 cm) |
Package 1 Width | 18.00 in (45.72 cm) |
Package 1 Length | 28.00 in (71.12 cm) |
Package 1 Weight | 49.79 lb(US) (22.585 kg) |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.