


APC IT Power Distribution Module 2 Pole 3 Wire 30A L2-L3 L6-30 1200CM
PDM2330L6-23-1200
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Presentation | Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time. |
---|---|
Lead time | Usually Ships within 3 Weeks |
Main Input Voltage | 208 V |
---|---|
Main Output Voltage | 208 V |
Provided equipment | Installation guide |
Colour | Black |
---|---|
Height | 5.00 in (12.7 cm) |
Width | 17.48 in (44.4 cm) |
Depth | 15.98 in (40.6 cm) |
Net weight | 9.46 lb(US) (4.29 kg) |
network frequency | 60 Hz |
---|---|
Max line current | 30 A |
Max current draw | 30 A |
---|---|
number of power socket outlets | 1 NEMA L6-30R |
Product certifications | UL listed |
---|
Ambient air temperature for operation | 32…86 °F (0…30 °C) |
---|---|
relative humidity | 0…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | 5…104 °F (-15…40 °C) |
storage Relative Humidity | 0…95 % |
Storage altitude | 0…15000 ft (0.00…4572.00 m) |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.00 in (12.7 cm) |
Package 1 Width | 15.98 in (40.6 cm) |
Package 1 Length | 17.48 in (44.4 cm) |
Package 1 Weight | 11.46 lb(US) (5.2 kg) |
Warranty | 1 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.