

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 250V L5-20 UL 260cm 380cm 500cm
PDM1320L5-3P-1
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Presentation | Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time. |
---|---|
Lead time | Usually Ships within 3 Weeks |
Main Input Voltage | 208 V 3 phases |
---|---|
Main Output Voltage | 120 V |
Provided equipment | Installation guide |
Colour | Black |
---|---|
Height | 5.00 in (12.7 cm) |
Width | 17.52 in (44.5 cm) |
Depth | 15.98 in (40.6 cm) |
Net weight | 3.51 lb(US) (1.59 kg) |
network frequency | 60 Hz |
---|---|
Max line current | 20 A |
Max current draw | 20 A |
---|---|
number of power socket outlets | 3 NEMA L5-20R |
Product certifications | UL listed |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.00 in (12.7 cm) |
Package 1 Width | 15.98 in (40.6 cm) |
Package 1 Length | 17.52 in (44.5 cm) |
Package 1 Weight | 5.51 lb(US) (2.5 kg) |
Warranty | 1 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.