

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 680cm 860cm 1040cm
PDM1320IEC-3P-2
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Presentation | Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time. |
---|---|
Lead time | Usually Ships within 3 Weeks |
Main Input Voltage | 240 V |
---|---|
Main Output Voltage | 240 V |
Provided equipment | Installation guide |
Colour | Grey |
---|---|
Height | 5.98 in (15.2 cm) |
Width | 17.01 in (43.2 cm) |
Depth | 16.50 in (41.9 cm) |
Net weight | 15.04 lb(US) (6.82 kg) |
Network frequency | 60 Hz |
---|---|
Max line current | 20 A |
Max current draw | 20 A |
---|---|
Number of power socket outlets | 3 IEC 309 20 A |
Product certifications | UL listed |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.98 in (15.2 cm) |
Package 1 Width | 16.50 in (41.9 cm) |
Package 1 Length | 17.01 in (43.2 cm) |
Package 1 Weight | 17.04 lb(US) (7.73 kg) |
Warranty | 1 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.