

APC PDU 2-POLE, 30AMP, BOLT ON, SQUARE D BREAKER
PD2P30ABBSD
Discontinued on:15 February 2022
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
number of cables | 1 |
---|
Colour | Black |
---|---|
Height | 3.00 in (7.62 cm) |
Width | 3.00 in (7.62 cm) |
Depth | 3.00 in (7.62 cm) |
Net weight | 1.01 lb(US) (0.46 kg) |
Mounting mode | Not rack-mountable |
Product certifications | CSA UL listed |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.00 in (10.16 cm) |
Package 1 Width | 4.00 in (10.16 cm) |
Package 1 Length | 4.00 in (10.16 cm) |
Package 1 Weight | 1.10 lb(US) (0.5 kg) |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.