



PB Busway Tap Off Unit, w/ Metering,1x3 pole 5 Wires 50A, 1 Drop Cord, 3ft, CS8364C, 208V
PBP4A13CS50M1
PBP4A13CS50M1 has not been replaced. Please contact your customer care center for more information.
Specifications
Presentation | Factory-assembled and tested, the metered tap off units house a PowerLogic power meter, standard circuit breakers and a pre-terminated cord set. No tools required for installation on 100A, 225A, or 400A busway straight sections. |
---|---|
Lead time | Usually Ships within 3 Weeks |
Main Output Voltage | 208 V 3 phases |
---|---|
Output connector type | CS8364C 1 |
Provided equipment | Installation guide |
Colour | Black |
---|---|
Height | 14.02 in (35.6 cm) |
Width | 8.46 in (21.5 cm) |
Depth | 5.71 in (14.5 cm) |
Net weight | 22.99 lb(US) (10.43 kg) |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Network frequency | 60 Hz |
---|
Max current draw | 50 A |
---|---|
Power cable length | 3 ft (0.91 m) |
Product certifications | cUL listed CSA UL listed |
---|
Ambient air temperature for operation | 14…104 °F (-10…40 °C) |
---|---|
Relative humidity | 0…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -22…158 °F (-30…70 °C) |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0…15000 ft (0.00…4572.00 m) |
Warranty | 1 year (parts only) |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.