



PB Busway Tap Off Unit, 1x1 Pole, 3 Wire, 30A, Phase C, 1 Drop Cord, 3ft, L5-30
PBP4A11L530C
Recommended replacement(s)
Specifications
Presentation | Factory-assembled and tested, the tap off units house standard circuit breakers and a pre-terminated cord set. No tools required for installation on any iBusway for Data Center busway straight section. |
---|---|
Lead time | Usually Ships within 3 Weeks |
Main Output Voltage | 120 V 240 V |
---|
Colour | Black |
---|---|
Height | 12.01 in (30.5 cm) |
Width | 9.02 in (22.9 cm) |
Depth | 5.51 in (14 cm) |
Net weight | 18.03 lb(US) (8.18 kg) |
Mounting location | Front |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
network frequency | 60 Hz |
---|
Max current draw | 30 A |
---|---|
number of power socket outlets | 1 NEMA L5-30R |
Power cable length | 3 ft (0.91 m) |
Product certifications | cUL listed CSA UL listed |
---|
Ambient air temperature for operation | 14…104 °F (-10…40 °C) |
---|---|
relative humidity | 0…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -22…158 °F (-30…70 °C) |
storage Relative Humidity | 0…95 % |
Storage altitude | 0…15000 ft (0.00…4572.00 m) |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 14.13 in (35.9 cm) |
Package 1 Width | 14.13 in (35.9 cm) |
Package 1 Length | 33.50 in (85.1 cm) |
Package 1 Weight | 31.00 lb(US) (14.06 kg) |
Warranty | 1 year (parts only) |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
PBP4A11L530C is replaced by: