Our Brands

NetBotz Wireless Temperature & Humidity Sensor

NBWS100H

Online stores
arrow2_down

Specifications

Overview
PresentationWireless sensor that monitors temperature and humidity in the Data Center or Distributed Network Closet
Lead timeUsually in Stock
General
Sensor humidity11…89 % +/- 3 % RH
Measurement range15…50 °C +/- 1 °C
32...122 °F +/- 1.8 °F
Physical
ColourGrey
Height0.75 in (1.9 cm)
Width1.50 in (3.8 cm)
Depth1.50 in (3.8 cm)
Net weight0.04 lb(US) (0.02 kg)
Mounting preferenceNo preference
Mounting modeNot rack-mountable
Environmental
Ambient air temperature for operation32…113 °F (0…45 °C)
Packing Units
Unit Type of Package 1Db
Number of Units in Package 11
Package 1 Height2.01 in (5.1 cm)
Package 1 Width9.25 in (23.5 cm)
Package 1 Length6.50 in (16.5 cm)
Package 1 Weight0.55 lb(US) (0.249 kg)
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

China RoHS Regulation

China RoHS declaration

Product out of China RoHS scope. Substance declaration for your information

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.