Our Brands

NetBotz Wireless USB Coordinator & Router

NBWC100U

Online stores
arrow2_down

Specifications

Overview
PresentationWireless USB receiver and router. When plugged into compatible appliances, it enables a wireless network to be created. When used with the included power supply, it extends the range of the wireless network.
Lead timeUsually in Stock
Physical
ColourCharcoal
Depth0.98 in (2.5 cm)
Height0.51 in (1.3 cm)
Net weight0.11 lb(US) (0.05 kg)
Width0.98 in (2.5 cm)
Packing Units
Package 1 Weight0.55 lb(US) (0.25 kg)
Package 1 Height2.01 in (5.1 cm)
Package 1 Width9.25 in (23.5 cm)
Package 1 Length6.50 in (16.5 cm)
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left

EU RoHS Directive

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.