

InfraStruXure System - 4 Post Rack with 4K Symmetra LX
ISXT24KPM1R4P
Discontinued on:10 June 2022
ISXT24KPM1R4P has not been replaced. Please contact your customer care center for more information.
Specifications
Presentation | A four-post single rack InfraStruXure® system that ships factory assembled, wired, and tested--ready to roll into place. The system-level management device provides a single IP address with local and remote monitoring capabilities. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Main Input Voltage | 208 V |
---|---|
Main Output Voltage | 120 V 208 V |
Other Output Voltage | 240 V |
Rated power in W | 0 W |
output connection type | 9 NEMA 5-20R 3 NEMA L5-20R 2 NEMA L14-30R |
output connector type | Hard wire 4-wire (2P + N + E) 1 |
Number of rack unit | 42U |
Battery type | Lead-acid battery |
Provided equipment | CD with software User manual |
Colour | Black |
---|---|
Height | 78.39 in (199.1 cm) |
Width | 20.08 in (51 cm) |
Depth | 28.78 in (73.1 cm) |
Net weight | 476.99 lb(US) (216.36 kg) |
Mounting mode | Not rack-mountable |
Number of racks | 1 |
Number of rack free space | 26 |
network frequency | 45...65 Hz |
---|---|
input voltage limits | 96...138 V line to neutral |
Input Power Factor at Full Load | 0.98 |
Bypass type | Internal bypass (automatic and manual) |
---|---|
Crest factor | Up to 5 : 1 |
output frequency | 47...63 Hz sync to mains 60 Hz +/- 0.1 % for 60 Hz nominal unsynchronised 50 Hz +/- 0.1 % for 50 Hz nominal unsynchronised |
PDU rated current | 20 A |
PDU type | Basic |
Maximum configurable power in W | 6400 W |
Minimum configurable power in W | 3200 W |
Wave type | Sine wave |
Product certifications | CSA |
---|---|
Standards | FCC part 15 class A UL 1778 |
Audible noise at 1 meter from surface of unit | 60 dBA |
---|---|
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
Operating altitude | 0...10000 ft |
relative humidity | 0…95 % |
Ambient air temperature for storage | 5…113 °F (-15…45 °C) |
Storage altitude | 0…15000 ft (0.00…4572.00 m) |
storage Relative Humidity | 0…95 % |
Heat dissipation | 3707 Btu/h |
battery charger power | 287 W rated 300 W while charging batteries |
---|---|
Number of battery free slots | 2 |
Number of battery filled slots | 1 |
Battery recharge time | 3 h |
Battery power in VAh | 863 VAh |
alarm | Audible and visible alarms : prioritized by severity |
---|---|
control panel | Multifunction LCD status and control console |
Preinstalled device | Network management card with environmental monitoring |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 83.31 in (211.6 cm) |
Package 1 Width | 25.98 in (66 cm) |
Package 1 Length | 36.73 in (93.3 cm) |
Package 1 Weight | 505.01 lb(US) (229.069 kg) |
Warranty | 2 years repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.