Our Brands

Galaxy VS UPS 80kW 480V, 3 internal 9Ah smart modular battery strings, expandable to 5, Start-up 5x8

GVSUPS80KB5GS

You may consider below alternate product(s) that could have improved delivery lead time

battery type:

input voltage:

notification_ok
Environmental performance of the product Learn more
Sustainable by Design
Energy Efficient
Take-back
Transparency
RoHS/REACh
Energy Efficient
Take-back
Transparency
RoHS/REACh

+ Lifecycle Services

arrow2_down

Specifications

Overview
PresentationHighly efficient, easy-to-deploy 80kW, 480V 3-phase UPS that brings best-in-class power protection and low total cost of ownership to edge, small and medium data centers, as well as to critical infrastructure in commercial and industrial applications. Includes 5x8 start-up service and 3 smart modular high capacity battery strings, expandable to 5 strings for extended runtime. See the battery runtime chart for details.
Lead timeUsually Ships within 2 Weeks
Main
Main Input Voltage3 phases
Main Output Voltage480 V 3 phases
Rated power in W80 kW
Rated power in VA80 kVA
battery typeInternal modular battery
VRLA
provided equipmentDust filter
Installation manual
Integrated network management
Battery modules ship installed
Start-up service
EcoStruxure Ready
General
RedundantNo
Physical
colourWhite
Height77.56 in (197 cm)
width21.65 in (55 cm)
Depth33.35 in (84.7 cm)
Net weight1499.14 lb(US) (680 kg)
USB compatibleNo
Input
network frequency40...70 Hz
input voltage limits408...552 V 480 V
maximum input current119 A
max short time withstand current65 kA
input harmonic distortionLess than 3 % for full load
load power factorFrom 0.7 leading to 0.7 lagging without any derating
Input Power Factor at Full Load0.99
Output
Maximum configurable power in W80 kW
Harmonic distortionLess than 3 %
output frequency50 Hz sync to mains
60 Hz sync to mains
crest factor2.5
Wave typeSine wave
output voltage tolerance+/-1% after 50ms
output harmonic distortion< 1% linear load and < 3% non-linear load
output overload operation10 minutes at 125% and 60 seconds at 150%
bypass typeBuilt-in static bypass
Maximum configurable power in VA80 kVA
Conformance
product certificationsENERGY STAR V2.0 (USA)
StandardsCSA C22.2 No 107.3
FCC part 15 class A
IEC 62040-1-1
IEC 62040-2
IEC 62040-3
UL 1778 5th edition
OSHPD
Environmental
Ambient air temperature for operation32…104 °F (0…40 °C)
relative humidity0…95 % non-condensing
Operating altitude0...3300 ft
Ambient air temperature for storage5…104 °F (-15…40 °C)
storage Relative Humidity10…80 % Non-condensing
Storage altitude0…10000 ft (0.00…3048.00 m)
Acoustic level65 dBA
Heat dissipation8334 Btu/h
IP degree of protectionIP20
Batteries & Runtime
EfficiencyView Efficiency Graphaction_new_window
Battery voltage480 V
discharge battery voltage384 V DC
max current discharge217 A
Battery power in VAH0 VAh runtime
extended runtime0
Communications & Management
control panelTouch screen LCD user interface
alarmAudible and visible alarms prioritized by severity
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height81.97 in (208.2 cm)
Package 1 Width39.76 in (101 cm)
Package 1 Length29.72 in (75.5 cm)
Package 1 Weight1554.26 lb(US) (705 kg)
Contractual warranty
Warranty1 year on-site repair or replace with factory authorized Start-Up
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

External labels

ENERGY STAR UPS V2.0 (USA)

REACh Regulation

EU RoHS Directive

China RoHS Regulation

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.