




1 videos
Galaxy VS UPS 10kW 208V with N+1 power module for external batteries, Start-up 5x8
GVSUPS10KRFS
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Presentation | Highly efficient, easy-to-deploy 10kW, 208V 3-phase UPS that brings best-in-class power protection and low total cost of ownership to edge, small and medium data centers, as well as to critical infrastructure in commercial and industrial applications. Includes 5x8 start-up service and one additional power module for N+1 redundancy. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Main Input Voltage | 208 V 3 phases |
---|---|
Other Input Voltage | 200 V 220 V |
Main Output Voltage | 208 V 3 phases |
Rated power in W | 10 kW |
Rated power in VA | 10 kVA |
Battery type | External battery system Li-Ion (Lithium-Ion) VRLA |
Provided equipment | Dust filter EcoStruxure IT ready (UPS) Installation guide Integrated network management Power modules ship installed Start-up service |
Bypass voltage tolerance | +/- 10 % |
---|---|
Redundant | Yes |
Colour | White |
---|---|
Height | 58.46 in (148.5 cm) |
Width | 20.51 in (52.1 cm) |
Depth | 33.35 in (84.7 cm) |
Net weight | 551.16 lb(US) (250 kg) |
Network frequency | 40...70 Hz |
---|---|
Input voltage limits | 177...239 V 208 V |
Maximum input current | 36 A |
Max short time withstand current | 65 kA |
Input harmonic distortion | Less than 5 % for full load |
Load power factor | From 0.7 leading to 0.7 lagging without any derating |
Maximum configurable power in W | 10 kW |
---|---|
Output frequency | 50 Hz sync to mains 60 Hz sync to mains 50 Hz +/- 0.1 % for 50 Hz nominal unsynchronised 60 Hz +/- 0.1 % for 60 Hz nominal unsynchronised |
Crest factor | 2.5 |
Wave type | Sine wave |
Output voltage tolerance | +/-1% after 50ms |
Output overload operation | 10 minutes at 125% and 60 seconds at 150% |
Bypass type | Built-in static bypass |
Maximum configurable power in VA | 10 kVA |
Standards | IEC 62040-1-1 IEC 62040-2 UL 1778 5th edition FCC part 15 class A IEC 60721-4-2 level 2M2 UL 924 |
---|
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
---|---|
Relative humidity | 0…95 % non-condensing |
Operating altitude | 0...3300 ft |
Ambient air temperature for storage | -13…131 °F (-25…55 °C) |
Storage Relative Humidity | 10…80 % non-condensing |
Acoustic level | 68 dBA |
Heat dissipation | 1891 Btu/h |
IP degree of protection | IP21 |
Battery voltage | 384...480 V DC |
---|---|
Discharge battery voltage | 307 V DC |
Max current discharge | 34 A |
Control panel | Touch screen LCD user interface |
---|---|
Alarm | Audible and visible alarms prioritized by severity |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Warranty | 1 year on-site repair or replace with factory authorized Start-Up |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
China RoHS Regulation
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.