Our Brands

Galaxy VS NEMA 2 holes kit for 1970mm tall UPS

GVSOPT020

arrow2_down

Specifications

Overview
PresentationOption kit with 2-hole plates to be mounted on the UPS busbars. It allows the use of NEMA 2-hole cable lugs in the UPS.
Lead timeUsually Ships within 2 Weeks
Physical
colourWhite
height4.72 in (12 cm)
width9.84 in (25 cm)
depth10.24 in (26 cm)
net weight8.16 lb(US) (3.7 kg)
Packing Units
Package 1 Weight8.16 lb(US) (3.7 kg)
Package 1 Height4.72 in (12 cm)
Package 1 width9.84 in (25 cm)
Package 1 Length10.24 in (26 cm)
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left

EU RoHS Directive

Under investigation

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.