

1 videos
Galaxy VS Classic Battery Cabinet, UL, Type 7, Seismic Tested
GVSCBT7ST
Specifications
Presentation | Battery cabinet that includes batteries and battery breaker. The cabinet is seismic compliant. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Height | 66.46 in (168.8 cm) |
---|---|
Width | 44.37 in (112.7 cm) |
Depth | 39.29 in (99.8 cm) |
Net weight | 4078.56 lb(US) (1850 kg) |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 67.50 in (171.45 cm) |
Package 1 Width | 54.00 in (137.16 cm) |
Package 1 Length | 33.50 in (85.09 cm) |
Package 1 Weight | 3887.00 lb(US) (1763.114 kg) |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.