

1 videos
Galaxy VS Classic Battery Cabinet, UL, Type 6, Seismic Tested
GVSCBT6ST
Specifications
Presentation | Battery cabinet that includes batteries and battery breaker. The cabinet is seismic compliant. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Battery type | VRLA |
---|
Height | 58.46 in (148.5 cm) |
---|---|
Width | 44.37 in (112.7 cm) |
Depth | 33.07 in (84 cm) |
Net weight | 3828.00 lb(US) (1736.35 kg) |
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
---|---|
Ambient air temperature for storage | 5…104 °F (-15…40 °C) |
device mounting | Enclosed battery cabinet |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 66.46 in (168.8 cm) |
Package 1 Width | 39.29 in (99.8 cm) |
Package 1 Length | 54.02 in (137.2 cm) |
Package 1 Weight | 3575.90 lb(US) (1622 kg) |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.