


1 videos
Galaxy VS Classic Battery Cabinet, UL, Type 2, Seismic Tested
GVSCBT2ST
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Presentation | Battery cabinet, 27.56“ wide, that includes batteries and battery breaker. The cabinet is seismic compliant. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Battery type | VRLA |
---|
Height | 58.46 in (148.5 cm) |
---|---|
Width | 27.56 in (70 cm) |
Depth | 33.07 in (84 cm) |
Net weight | 1556.46 lb(US) (706 kg) |
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
---|---|
Ambient air temperature for storage | 5…104 °F (-15…40 °C) |
Device mounting | Enclosed battery cabinet |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 66.46 in (168.8 cm) |
Package 1 Width | 39.29 in (99.8 cm) |
Package 1 Length | 54.02 in (137.2 cm) |
Package 1 Weight | 1655.67 lb(US) (751 kg) |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.