

Galaxy VS Maintenance Bypass Cabinet with Input Transformer 100kW, 600V In, 480V Out
GVSBPIT100
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.87 in (20 cm) |
Package 1 Width | 7.87 in (20 cm) |
Package 1 Length | 7.87 in (20 cm) |
Package 1 Weight | 22.05 lb(US) (10 kg) |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.