




APC AV 15 Amp G Type Rack Power Filter, 120V
G5BLK
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Lead time | Usually in Stock |
---|
Main Input Voltage | 120 V |
---|---|
Input Connection Type | NEMA 5-15P |
Number of rack unit | 1U |
Cable length | 8 ft (2.44 m) |
number of cables | 1 |
provided equipment | Rack mounting brackets User manual |
Colour | Black |
---|---|
Height | 1.71 in (4.35 cm) |
Width | 17.13 in (43.5 cm) |
Depth | 9.45 in (24 cm) |
Net weight | 8.60 lb(US) (3.9 kg) |
Mounting preference | No preference |
Mounting mode | Rack-mounted |
network frequency | 50/60 Hz |
---|---|
Switching current capacity | 15 A |
Maximum input current | 15 A |
Number of power socket outlets | 9 |
---|---|
Outlet standard | NEMA 5-15R |
Standards | UL 1449 |
---|---|
Equipment protection policy | Lifetime : $450000 |
UL 1449 TVSS rating | 330 |
Ambient air temperature for operation | 32…122 °F (0…50 °C) |
---|---|
Operating altitude | 0...10000 ft |
relative humidity | 0…95 % |
Ambient air temperature for storage | 5…113 °F (-15…45 °C) |
Storage altitude | 0…10000 ft (0.00…3048.00 m) |
storage Relative Humidity | 0…95 % |
Let through voltage rating | 40 V |
---|---|
response time | 0 ns common mode |
Common mode rejection | 55 dB |
Surge energy rate | 3400 J |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.39 in (8.6 cm) |
Package 1 Width | 12.99 in (33 cm) |
Package 1 Length | 21.73 in (55.2 cm) |
Package 1 Weight | 10.63 lb(US) (4.82 kg) |
Number of Units in Package 2 | 2 |
Package 2 Height | 7 in (177.80 mm) |
Package 2 Width | 13 in (330.20 mm) |
Package 2 Length | 22 in (558.80 mm) |
Package 2 Weight | 21.7 lb(US) (9.84 kg) |
Number of Units in Package 3 | 36 |
SCC14 | 20731304263924 |
Warranty | Lifetime |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Take-back program available
Well-being performance
REACh free of SVHC
Lead free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.